Schneider-Electric
 
CCT15834 picture- scope
CCT15834
Acti9 THP1+ 1C (24h/7d) programmable thermostat
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 THP
Device short name THP1
Product or component type Programmable thermostat
Device application Temperature control
Number of channels 1
User language English
French
German
Polish
Dutch
Czech
Romanian
Spanish
Danish
Norwegian
Swedish
Finnish
Hungarian
Italian
Slovene
Croatian
Serbian
Bulgarian
Complementary
Maximum power consumption in W 0.8 W standby
[Ue] rated operational voltage 230 V AC +10 % -15 % at 50/60 Hz
Maximum switching current 2 A - 250 V AC pf = 0.6
10 A - 250 V AC pf = 1
Minimum switching current 10 mA 230 V AC
100 mA 24 V AC/DC
Electrical insulation class Class II
Control type 4 x push-button
Operating mode Frost: 0…20 °C
Comfort: 10…30 °C
Reduced: 0…30 °C
Contacts type C/O
Accuracy +/- 0.25 s/day 25 °C
Maximum number of switchings 42
Function available External input for override
Code lock function
Holiday schedules
Automatic winter/summer time changeover
Offset adjusts calibration for temperature for wall balance
On/off permanent switching
Switch preselection
Backup time 10 years
Temperature probe type NTC
Display type LCD
Connections - terminals Screw terminals - 2 x 0.5...2 x 2.5 mm² - solid or flexible
Screw terminals - 1 x 2.5 mm² - solid or flexible with sleeve
Mounting support TH35 DIN rail conforming to EN 60715
Height 92.6 mm
Width 45 mm
Depth 66.7 mm
Net weight 150 g
Marking CE
Overvoltage category Class 3
Compatibility code THP1+ 1C
Environment
Standards EN 60730-2-9:2010
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 90 %, non-condensing
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.3 cm
Package 1 Length 10.3 cm
Package 1 Weight 181.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.62 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7267ef83-877b-4767-8e69-8d32bf47494a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No