Schneider-Electric
 
CCT15838 picture- scope
CCT15838
Acti9 - IHP+ 1C 18 mm digital time switch with weekly program
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IHP
Device short name IHP+
Product or component type Programmable digital time switch
Device application Building
Battery type Lithium
Number of channels 1
Available equipment Memory key
User language Italian
Portuguese
French
Spanish
Dutch
English
Colour tint White (RAL 9003)
Complementary
Load type Incandescent lamp: <= 2000 W
Halogen lamp: <= 2000 W
Parallel-corrected fluorescent tube with conventional ballast: <= 1300 W (140 µF)
Fluocompact lamp with electronic ballast: <= 300 W
Dual corrected fluorescent tube with conventional ballast: <= 2000 W
Non-corrected fluorescent tube with conventional ballast: <= 2000 W
Dual mounted fluorescent tube with conventional ballast: <= 2000 W
2...8 W LED lamp: <= 180 W
< 2 W LED lamp: <= 55 W
Maximum switching current 16 A - 250 V AC pf = 1
4 A - 250 V AC pf = 0.6
[Ue] rated operational voltage 230 V AC - 15...10 % at 50/60 Hz
Number of inputs 1 input(s) impulse and maintained
Accuracy +/- 0.25 s/day 25 °C
Cycle duration 24 hours + 7 days
Maximum number of switchings 84
Minimum interval duration 1 s
Function available Operating hours counter
Automatic winter/summer time changeover
External input for override
Pulse programming
Display type LCD
Battery life 10 year(s)
Backup time 10 years time and program saving
Type of setting Absence for holidays function
PIN code
Random function
Connections - terminals 2 x 0.5…2.5 mm² screwless terminals
Mounting support DIN rail
9 mm pitches 2
Width 18 mm
Height 90 mm
Depth 66 mm
Net weight 0.09 kg
Function Pulse programming, random function, external input for override
Absence for holidays Yes
Time changeover Automatic
Updated by None
Compatibility code IHP
Environment
Ambient air temperature for operation -25…55 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 8.3 cm
Package 1 Length 10.6 cm
Package 1 Weight 128.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 86
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.721 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8accebd7-e7b2-431f-9f2d-724786631363
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Removable battery Yes