Schneider-Electric
 
CCT15841 picture- scope
CCT15841
Acti9 - TH4 - thermostat - 1 zone - +8 °C to +26 °C
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 TH
Product or component type Thermostat
Device short name TH4
Number of zones 1
Provided equipment Supplied with ambient temperature probe
Complementary
Operating mode Above freezing: 5 °C
Comfort: 8…26 °C
Reduced: 0…10 °C
Measurement accuracy +/- 0.2 °C
Power consumption in VA 4 VA
Maximum switching current 16 A - 250 V pf = 1
3 A - 250 V pf = 0.6
[Ue] rated operational voltage 230 V AC +/- 10 %
Protection type Over voltage protection against surges
Over temperature protection
Status LED Indicator light (red) make position of the output contacts
Indicator light (green) above freezing operating mode
Indicator light (yellow) reduced operating mode
Mounting support DIN rail
9 mm pitches 5
Connections - terminals Screwless terminals 2, cable cross section: 2.5 mm²
Colour tint White (RAL 9003)
Height 85 mm
Width 45 mm
Depth 65 mm
Environment
Standards EN 60730-2-9
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 8.6 cm
Package 1 Length 9.4 cm
Package 1 Weight 275.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.661 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months