Schneider-Electric
 
CCT15847 picture- scope
CCT15847
Acti9 - temperature probe for TH4 and TH7 - wall mounted - outdoor
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Temperature probe
Device application Building
Complementary
Cable length 2 m
Mounting support Wall mounted
Mounting location Outdoor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 4.2 cm
Package 1 Length 9.0 cm
Package 1 Weight 50.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.166 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months