Schneider-Electric
 
CCT15860 picture- scope
CCT15860
Acti9 - Programming kit for IHP / IC / KNX Year Time Switch
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Programming kit
Device application Building
Kit composition 1 memory key
1 programming device
1 USB cable of 2 m
Complementary
Product compatibility IC Astro
IHP+
IC 100k
KNX time switch REG-K/8/800
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.900 cm
Package 1 Width 10.200 cm
Package 1 Length 10.500 cm
Package 1 Weight 135.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 22
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.501 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months