Schneider-Electric
 
CCT15861 picture- scope
CCT15861
Acti9 - memory cartridge for IHP / IC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Memory cartridge
Complementary
Product compatibility IHP+ 1C/2C
IC Astro
IC 100k
Device application Saving and duplicating programs
Memory type EEPROM
Mounting location Front face
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 2.2 cm
Package 1 Length 10.5 cm
Package 1 Weight 16.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 130
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.656 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5c23d91a-4c63-483e-b70a-45310671b035
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months