Schneider-Electric
 
CCT15910 picture- scope
CCT15910
Acti9 - ITA - 1C yearly time switch - 24 hours + 7 days + year
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 ITA
Device short name ITA
Product or component type Yearly programmable time switch
Device application Building
Battery type Lithium
Number of channels 1
User language Romanian
English
Danish
German
Spanish
Italian
Swedish
French
Norwegian
Dutch
Czech
Hungarian
Polish
Finnish
Portuguese
Colour tint White (RAL 9003)
Complementary
Maximum switching current 16 A - 250 V AC pf = 1
6 A - 250 V AC pf = 0.6
[Ue] rated operational voltage 230 V AC at 50/60 Hz
Accuracy +/- 0.5 s/day 20 °C
Cycle duration 24 hours + 7 days + year
Maximum number of switchings 300
Minimum interval duration 1 s
Function available Manual or software programming
Cycle programming
Time synchronisation via antenna possible
External input for override
Automatic winter/summer time changeover
Pulse programming
Display type Backlit LCD
Battery life 10 year(s)
Backup time 10 years time and program saving
Type of setting Absence for holidays function
PIN code
Connections - terminals Screw terminals
Mounting support DIN rail
9 mm pitches 4
Width 35.8 mm
Height 90 mm
Depth 63 mm
Function Pulse programming
Absence for holidays Yes
Time changeover Automatic
Updated by DCF77
GPS
Compatibility code ITA
Market segment Small commercial
Environment
Ambient air temperature for operation -30…55 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 7.800 cm
Package 1 Length 12.500 cm
Package 1 Weight 239.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 18
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.503 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Removable battery Yes