Schneider-Electric
 
CCT5010- scope
CCT5010-0002W
Connected dimmer, Wiser, micro module
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Wiser
Product or component type Connected dimmer
Complementary
Concentrator compatibility Wiser hub generation 2
Mobile App name Wiser Home
Device presentation Module
Device application Light control
Device mounting Flush
Dimmer type Universal
Load type LED lamp: 5...100 VA at 230 V AC (RC LED mode)
LED lamp: 5...20 VA at 230 V AC (RL LED mode)
Incandescent lamp: 14...200 W at 230 V AC
Halogen lamp: 14...150 W at 230 V AC
LV halogen lamps: 14...200 VA at 12 V AC (electronic transformer)
LV halogen lamps: 14...150 VA at 12 V AC (wound transformer)
[Ue] rated operational voltage 220...240 V AC 50/60 Hz
Standby consumption Max. 0.4 W
Associated fuse rating 16 A
Protection type Overheating protection
Short-circuit protection
Automatic overload protection
Colour tint Dark grey
Surface finish Matt
Local signalling Programming indication: 1 LED (green/red)
Number of outputs 1
Control type Local control dimming up/down control
Local control automatic load detection
Remote control by auxiliary push-button on/off switching
Remote control by auxiliary push-button dimming up/down control
Remote control Wiser App on/off switching
Remote control Wiser App dimming up/down control
Remote control Wiser App device programming
Software name Wiser App: dimming range control
Wiser App: overtravel control
Wiser App: program the switching time
Wiser App: enable timer mode
Wiser App: management of the dimming mode
Wiser App: enable switch-on brightness/memory function
Wiser App: enable timer mode/overtravel time
Wiser App: upgrade device firmware
Wiser App: load control
Maximum number of connected devices Zigbee: 15 (smart device)
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
System requirements Wiser Home Touch Wiser App
Connected auxiliaries Maximum 10 auxiliary push-buttons, distance : 50 m
Connections - terminals Screw terminal
Number of loop terminals 2
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Shape of screw head Pozidriv No 1 and combi
Mounting support Wall
Installation box
Type of installation Indoor installation
Depth 22 mm
Width 43 mm
Height 43 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 7.8 cm
Package 1 Length 7.8 cm
Package 1 Weight 90.6 g
Unit Type of Package 2 S02
Number of Units in Package 2 35
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.171 kg
Unit Type of Package 3 P06
Number of Units in Package 3 280
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 34.911 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No