Schneider-Electric
 
CCT5010- scope
CCT5010-0003
Connected Dimmer, Wiser by SE, micro module, 200W, multiwire, LED, ZigBee, white/green
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Wiser
Product or component type Connected dimmer
Concentrator compatibility Wiser hub generation 1
Mobile App name Wiser by SE
Colour tint Green
White
Complementary
Device presentation Basic element
Load type LED lamp: 0...200 W at 230 V AC (RC LED mode)
Incandescent lamp: 0...300 W at 230 V AC
230 V halogen lamp: 0...200 W at 230 V AC
Halogen lamp with standard electronic transformer: 0...300 W at 230 V AC
Dimmer type Trailing edge
Dimmer application Light
Dimmer control Local control by push-button
Remote control
Memory function
[Ue] rated operational voltage 220...240 V AC 50/60 Hz
Standby consumption < 0.4 W
Associated fuse rating 16 A
Protection type Overheating protection
Short-circuit protection
Automatic overload protection
Surface treatment Untreated
Local signalling Programming indication: LED (green/red/orange)
Control type Local control dimming up/down control
Remote control by auxiliary push-button on/off switching
Remote control by auxiliary push-button dimming up/down control
Remote control Wiser App on/off switching
Remote control Wiser App dimming up/down control
Remote control Wiser App device programming
Software name Wiser by SE App: dimming range control
Wiser by SE App: program the switching time
Wiser by SE App: enable timer mode
Wiser by SE App: management of the dimming mode
Wiser by SE App: enable switch-on brightness/memory function
Wiser by SE App: enable timer mode/overtravel time
Wiser by SE App: upgrade device firmware
Maximum number of connected devices Zigbee 3.0: 10
Connected auxiliaries Maximum 10 auxiliary push-buttons
Cable length 50 m
Wiring configuration 3 wires with neutral
Without neutral
Connections - terminals Screw terminal
Clamping connection capacity 1.5...2.5 mm² for solid cable(s)
1.5...2.5 mm² for solid stranded cable(s)
Mounting support Wall box
DIN rail with accessory
Installation box
Device mounting Flush
Type of installation Indoor installation
Embedding depth 25 mm
Depth 18.5 mm
Width 45 mm
Height 45 mm
Net weight 0.023 kg
Environment
Ambient air temperature for operation -5…35 °C
IP degree of protection IP20
IK degree of protection IK02
Environmental characteristic Indoor use
Operating altitude <= 2000 m
Product certifications CE
RoHS
Zigbee 3.0
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.300 cm
Package 1 Width 7.700 cm
Package 1 Length 8.000 cm
Package 1 Weight 60.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.336 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 679a8b51-f3fb-4380-a88d-59b4cb86573e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 9