Schneider-Electric
 
CCT5015- scope
CCT5015-0002W
Connected shutter control,Wiser, module
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Wiser
Type number W50150
Product or component type Connected shutter control
Concentrator compatibility Wiser hub generation 2
Mobile App name Wiser Home
Complementary
Device application Blind actuator
Device presentation Module
Technology type Electronic
Device mounting Flush
[Ue] rated operational voltage 220...240 V AC 50/60 Hz
Rated current 4 A
Standby consumption Max. 0.3 W
Associated fuse rating 16 A
Colour tint Dark grey
Surface finish Matt
Local signalling Programming indication: 1 LED (green/red)
Number of outputs 1
Control type Remote control by auxiliary double push-button
Remote control Wiser App device programming
Software name Wiser App: upgrade device firmware
Wiser App: setting the blind movement time
Maximum number of connected devices Zigbee: 15 (smart device)
Communication network type Wireless Zigbee (2.4 GHz), 10 mW at < 50 m
System requirements Wiser Home Touch Wiser App
Apple iOS 10.3 or higher Wiser App
Bluetooth 4.1 or higher Bluetooth
Wiser Home Touch Wiser Home control
Connected auxiliaries Unlimited number of double push-buttons, distance : 50 m
Wiring configuration With neutral
Connections - terminals Screw terminal
Number of loop terminals 2
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Shape of screw head Pozidriv No 1 and combi
Tightening torque 0.5 N.m
Mounting support Installation box
Wall
Type of installation Indoor installation
Depth 22 mm
Width 43 mm
Height 43 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 8.200 cm
Package 1 Length 8.000 cm
Package 1 Weight 91.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 35
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.620 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 92dab92b-8f6e-47a3-87b5-5fd4d5d3f42a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No