Schneider-Electric
 
CCT501800- scope
CCT501800-0001
Power supply for wall box, Wiser , white
Schneider Electric
Characteristics
Main
Range Wiser
Product or component type Power supply
Concentrator compatibility Wiser hub generation 2
Mobile App name Wiser Home
Colour tint White
Complementary
Connector type USB type C
Width 40 mm
Depth 22 mm
Height 52 mm
Environment
Ambient air temperature for operation -10…45 °C
Relative humidity 10…90 %
Environmental characteristic Indoor use
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 5.900 cm
Package 1 Length 7.600 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.404 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins