Schneider-Electric
 
CCT501801 picture- scope
CCT501801
Hub, Wiser, Zigbee/IP gateway, white
Schneider Electric
Characteristics
Main
Range Wiser
Product or component type Hub
Device application Zigbee/IP network interface
Colour tint White
Complementary
Mobile App name Wiser Home
Concentrator compatibility Wiser hub generation 2
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Connector type Connector(s)1 x USB type C for adaptor
Electrical connection Supply cable (power supply for USB module)
[Us] rated supply voltage 5 V DC, <1.5 A
[Ue] rated operational voltage 100...240 V AC 50/60 Hz
Realtime clock With RTC-battery set
Power consumption in W 5 W
1 W
Local signalling Indicator: 1 LED (red, green and blue)
Width 123 mm
Height 103 mm
Depth 24 mm
Environment
Ambient air temperature for operation 0…45 °C
Relative humidity 10…90 %
Environmental characteristic Indoor use
IP degree of protection IP20
Standards EN 62368-1
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 11.000 cm
Package 1 Length 12.700 cm
Package 1 Weight 291.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.260 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 63