Schneider-Electric
 
CCT566119 picture- scope
CCT566119
Mounting bracket, ARGUS, for motion sensor outdoor, inner and outer cornor, white
Schneider Electric
Characteristics
Main
Range of product ARGUS movement detector
Range ARGUS
Product or component type Mounting bracket
Colour tint White (RAL 9010)
Main colour tint White
Complementary
Device mounting Surface
Mounting support Wall
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.550 cm
Package 1 Width 7.780 cm
Package 1 Length 7.780 cm
Package 1 Weight 41.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 96
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.699 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 14