Schneider-Electric
 
CCT570005 picture- scope
CCT570005
ARGUS Standard min 360° False ceiling indoor movement detector
Schneider Electric
Characteristics
Main
Range of product ARGUS standard movement detector
Range ARGUS
Product or component type Movement detector
Load type LED lighting: : 100 W
Compact fluorescent lamp: : 100 W
Incandescent lamps: : 1000 W - 230 V
Halogen lamp with standard ferromagnetic transformer: 500 VA
Halogen lamp: : 800 W - 230 V
Halogen lamp with standard electronic transformer: 315 VA
Fluorescent tube: 250 VA
Capacitive: , 25 µF
Colour tint White
Complementary
Output voltage 220...250 V
Control type Movement sensor
Light intensity adjustment 5…1000 lux
Detection range Radius: 3000 mm
Mounting height 2.5 m
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 7.8 cm
Package 1 Length 10.5 cm
Package 1 Weight 400 g
Unit Type of Package 2 S03
Number of Units in Package 2 42
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.2 kg
Unit Type of Package 3 P12
Number of Units in Package 3 336
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 81.6 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins