Schneider-Electric
 
CCT593012 picture- scope
CCT593012
Temperature/Humidity Sensor, Wiser, battery, white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Wiser
Concentrator compatibility Wiser hub generation 2
Product or component type Sensor
Mobile App name Wiser Home
Colour tint White (RAL 9003)
Sensor type Humidity sensor
Temperature
Supply Battery3 V / CR2450
Complementary
Device presentation Complete product
Device mounting Surface
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Battery life 5 year(s)
Local signalling 1 orange LED blinking , function: battery needs replacing
Measurement range 10...95 % RH
Measurement temperature -10…50 °C
Measurement signal interval 30 min
10 min
5 min
1 min
Fixing mode By screws and dowels
Adhesive tape
Depth 17.2 mm
Height 45 mm
Width 45 mm
Standards EN/IEC 60730-2-9
EN/IEC 60730-2-13
Product certifications CE
Zigbee 3.0
Environment
Ambient air temperature for operation -10…50 °C
Relative humidity 10…95 %
Operating altitude <= 2000 m
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.800 cm
Package 1 Weight 69.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 35
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.916 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 271c0f12-2b47-4978-ad49-d9b9d804324e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1