Schneider-Electric
 
CCT595012 picture- scope
CCT595012
connected movement detector, Wiser, white
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Wiser
Product name Wiser motion sensor
Product or component type Connected movement detector
Concentrator compatibility Wiser hub generation 2
Mobile App name Wiser Home
Device application Monitoring
Complementary
Device presentation Complete product
Colour tint White
[Ue] rated operational voltage 3 V
Supply Battery 2 x 1.5 V / LR03 AAA
Battery life 5 year(s)
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Width 26.6 mm
Diameter 70.8 mm
Standards IEC 60669-2-5
EN 60669-2-5
Product certifications CE
Zigbee 3.0
Environment
Relative humidity 10…95 %
Ambient air temperature for operation -10…50 °C
Operating altitude <= 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 8 cm
Package 1 Length 8.5 cm
Package 1 Weight 111 g
Unit Type of Package 2 S02
Number of Units in Package 2 35
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.302 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Cbdb198d-e366-41dc-87ce-cd491542290e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4