Schneider-Electric
 
CCT599002 picture- scope
CCT599002
Smoke detector, Wiser, DC, 3V, IP20, white
Schneider Electric
Characteristics
Main
Range of product Wiser
Range Wiser
Product brand Schneider Electric
Concentrator compatibility Wiser hub generation 2
Product or component type Smoke detector
Device application Early detection of smouldering fires and open fires
Mobile App name Wiser Home
Electronic sensor type Photo-electric sensor
Type of packing Carton
Complementary
Colour tint White (RAL 9003)
Supply Battery
[Us] rated supply voltage 3 V DC
Battery type Lithium 3 V
Battery life 10 year(s)
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Detection type Heat
Smoke
Function available Local alarm
Hush function
Self-test of smoke detection
Technology type Scattered light (Tyndall effect)
Type of measurement Smoke
Control type Button (test/hush function)
Maximum number of device interconnected 40 for wireless alarm
RF range 50 m indoor
40 m indoor
Horn level 85 dB at 3 m, minimum
Time delay range 10 min (hush)
Local signalling Visual: 1 LED (red) for warning and low battery
Visual: 1 LED (green) for connection state
Sound: signal (green)
Sound: alarm
Connections - terminals Screw terminal (back of the device)
Material Thermoplastic
Type of installation Indoor
Device mounting Surface
Mounting support Ceiling
Wall-mount
Fixing mode By screws
Height 89 mm
Width 89 mm
Depth 33.5 mm
Environment
IP degree of protection IP20
Ambient air temperature for operation 0…45 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 0…95 %
Product certifications Activfire
Standards AS 3786
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 11.800 cm
Package 1 Length 12.800 cm
Package 1 Weight 291.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.437 kg
Unit Type of Package 3 P12
Number of Units in Package 3 576
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 192.752 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Dba5c2c8-48ec-4c9e-8e8f-c42ccee5d878
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 7