Schneider-Electric
 
CCTDD20016 picture- scope
CCTDD20016
Acti9 - STD400LED DIN universal dimmer
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 STD
Product or component type Remote control dimmer
Device short name STD
Function available Automatic load type detection
Complementary
Device application Building
Load type Halogen lamp: <= 400 W
Incandescent lamp: <= 400 W
Fluocompact lamp, dimmable: <= 80 W
LED lamp, dimmable: <= 60 W
Low voltage halogen lamp with electronic transformer: <= 300 W
Low voltage halogen lamp with ferromagnetic transformer: <= 400 W
Control type Local control: push-button
Remote control: push-button
Power consumption in VA 0.8 VA
Thermal losses 3 W
[Ue] rated operational voltage 230 V AC - 15...10 % at 50 Hz
Input voltage 8...230 V AC/DC
Protection type Electronic overload protection
Electronic over temperature protection
Mounting support DIN rail
9 mm pitches 2
Connected auxiliaries Maximum 10 auxiliary push-buttons without light indication, distance : < 100 m
Dimmer type Dimmer with memory
Height 85 mm
Width 18 mm
Depth 60 mm
Net weight 65 g
Environment
IP degree of protection IP20
Standards EN 60669-2-1
EN 60669-1
Directives 2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -20…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 10.5 cm
Package 1 Length 3.3 cm
Package 1 Weight 104.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 86
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.404 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8accebd7-e7b2-431f-9f2d-724786631363
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No