Schneider-Electric
 
CCTDD20017 picture- scope
CCTDD20017
Acti9 - STD400LED+ DIN universal dimmer
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 STD
Product or component type Remote control dimmer
Device short name STD
Function available Staircase function
Scene function
Automatic load type detection
Configurable dimming speed
Complementary
Device application Building
Load type Halogen lamp: <= 400 W
Incandescent lamp: <= 400 W
Fluocompact lamp, dimmable: <= 80 W
LED lamp, dimmable: <= 60 W
Low voltage halogen lamp with electronic transformer: <= 300 W
Low voltage halogen lamp with ferromagnetic transformer: <= 400 W
Control type Local control: push-button
Remote control: push-button
Power consumption in VA 0.8 VA
Thermal losses 3 W
[Ue] rated operational voltage 230 V AC - 15...10 % at 50 Hz
Input voltage 8...230 V AC/DC
Protection type Electronic overload protection
Electronic over temperature protection
Mounting support DIN rail
9 mm pitches 2
Connected auxiliaries Maximum 10 auxiliary push-buttons without light indication, distance : < 100 m
Switch application Central off/on
Alarm function Snooze
Wake-up
Dimmer type Dimmer with memory
Height 85 mm
Width 18 mm
Depth 60 mm
Net weight 70 g
Environment
IP degree of protection IP20
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -20…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.300 cm
Package 1 Width 10.500 cm
Package 1 Length 3.300 cm
Package 1 Weight 126.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 86
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.328 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8accebd7-e7b2-431f-9f2d-724786631363
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No