Schneider-Electric
 
CCTFR6101 picture- scope
CCTFR6101
Radiator Thermostat, Wiser, black
Schneider Electric
Characteristics
Main
Range Wiser
Product brand Schneider Electric
Product or component type Radiator thermostat
Concentrator compatibility Wiser hub generation 1
Wiser hub generation 2
Mobile App name Wiser Home
Device application Room
Product specific application Heating
Colour tint Black
Complementary
Provided equipment 2 batteries
1 adaptor for Danfoss RA valves
1 ring nut M30 x 1.5
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Maximum radio power 13 dBm (20 mW)
Battery type AA alkaline 1.5 V
Control type Twist cap for change temperature +/- 2°C
Remote control
Mobile application
Temperature setting range 5…30 °C
0.5 °C per step
Local signalling 1 LED (red)
1 LED (blue)
1 LED (green, orange and red)
Name of test Ball pressure 75 °C
Software class Class A
Material Thermoplastic
Mounting location Valve (with maximum 93 °C surface temperature)
Controlled fluid Water at continuous 73 °C
Water at maximum 110 °C
Diameter 51 mm
Height 93 mm
Environment
IP degree of protection IP30
Pollution degree 2
Ambient air temperature for operation 0…45 °C
Ambient air temperature for storage -10…55 °C
Relative humidity 25…90 % operating
15…90 % storage
Standards EN 60730-1
EN 60730-2-7
EN 60730-2-9
EN 300-328
Product certifications CE
Directives 2014/53/EU - radio equipment directive
2006/66/EC - battery directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 9.500 cm
Package 1 Length 14.500 cm
Package 1 Weight 242.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 34
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.688 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 54ab311a-8424-47f5-a5e5-42b5f28e9008
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No