Schneider-Electric
 
CCTFR6400 picture- scope
CCTFR6400
Connected Thermostat, Wiser, room, battery, LCD, white
Schneider Electric
Characteristics
Main
Range of product Wiser
Range Wiser
Product or component type Connected thermostat
Concentrator compatibility Wiser hub generation 2
Mobile App name Wiser Home
Colour tint White (RAL 9003)
Battery type AA alkaline 1.5 V
Complementary
Max. number of compatible product Wiser - hub
Technology type Electronic
Device application Room
Product specific application Heating
Provided equipment 2 x batteries
1 x wall-mount bracket
1 x stand
Display type Colour TFT LCD 2.4 inch
Function available With humidity sensor
Information displayed Room temperature
Relative humidity
Temperature set point
Battery level
Boost status
Heating symbol
Signal status
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Maximum radio power 13 dBm (20 mW)
[Sd] sensing range 0…30 m
Control type 2 touch type, for temperature adjustment
1 touch type, for temperature boost
By mobile application
Remote control
Local signalling LED flashing red for no signal disconnection
LED flashing red for low battery indication
Name of test Ball pressure 75 °C
Software class Class A
Mounting location Wall mounting
Mounting support Wall bracket
Stand
Width 76 mm
Height 76 mm
Depth 25 mm
Environment
Ambient air temperature for operation 0…45 °C
Ambient air temperature for storage -10…55 °C
Temperature setting range 5…35 °C
0.5 °C per step
Relative humidity 25…90 % operating
15…95 % storage
IP degree of protection IP20
Standards EN 60730-1
EN 60730-2-7
EN 60730-2-9
EN 300-328
Product certifications CE
Directives 2014/53/EU - radio equipment directive
2006/66/EC - battery directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 8.100 cm
Package 1 Length 8.500 cm
Package 1 Weight 161.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 69
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.700 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No