Schneider-Electric
 
CCTFR6501 picture- scope
CCTFR6501
Smart plug, Wiser, Schuko, 230 V AC, 13 A, 2P +E, white
Schneider Electric
Characteristics
Main
Range Wiser
Product or component type Smart plug
Concentrator compatibility Wiser hub generation 2
Mobile App name Wiser Home
Outlet poles configuration 2P + E
Outlet standard Schuko
Colour tint White (RAL 9003)
Complementary
Function available Radio communication repeater
Mobile socket-outlet relay
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Socket number 1
Mounting location Indoor
[Ue] rated operational voltage 230 V AC at 50 Hz (tolerance: +/- 10 %)
Rated current 13 A
[Sn] nominal sensing distance 0…100 m in open air
Maximum radio power 8 dBm (6.3 mW)
Power consumption in W 3 kW
Surge withstand 2.5 kV
Ambient air temperature for storage -10…40 °C
Pollution degree 2
Software version V2.0
Control type I/O push-button for relay on/off
By mobile application
Remote control
Local signalling LED (red, purple and blue)
Software name Wiser App: control
Wiser App: measure
Wiser App: monitor
Material Thermoplastic
Height 79.6 mm
Width 67.9 mm
Depth 62.8 mm
Product certifications CE
Environment
Standards EN 60950-1
EN 62479
EN 300-328
EN 301-489-1
EN 301-489-17
Directives 2014/53/EU - radio equipment directive
Ambient air temperature for operation 0…40 °C
Operating altitude 0...2500 m
IP degree of protection IPx0
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.100 cm
Package 1 Width 8.400 cm
Package 1 Length 9.800 cm
Package 1 Weight 180.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.982 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 71.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 23