Schneider-Electric
 
CCTFR6600 picture- scope
CCTFR6600
Connected actuator for hydraulic floor heating, Wiser, 230 VAC, connection strip, white
Schneider Electric
Characteristics
Main
Range of product Wiser
Range Wiser
Product or component type Connected actuator
Technology type Electronic
Concentrator compatibility Wiser hub generation 2
Device application Floor
Mobile App name Wiser Home
Product specific application Hydraulic heating
Complementary
[Us] rated supply voltage 230 V AC at 50 Hz
Colour tint White (RAL 9003)
Material Thermoplastic
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Associated fuse rating 6 A
3 A
Connections - terminals Terminal strip connector
Software class Class A
Depth 65 mm
Height 90 mm
Length 305 mm
Main colour tint White
Environment
IP degree of protection IP30
Relative humidity 15…85 %
Ambient air temperature for storage -10…55 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 12.800 cm
Package 1 Length 37.500 cm
Package 1 Weight 851.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.250 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No