Schneider-Electric
 
CCTFR6620 picture- scope
CCTFR6620
Connected actuator for hydraulic floor heating, Wiser, 24V, white
Schneider Electric
Characteristics
Main
Range of product Wiser
Range Wiser
Product or component type Connected actuator
Technology type Electronic
Concentrator compatibility Wiser hub generation 2
Device application Floor
Mobile App name Wiser Home
Product specific application Hydraulic heating
Complementary
[Us] rated supply voltage 24 V AC at 50 Hz
Colour tint White (RAL 9003)
Material Thermoplastic
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Associated fuse rating 6 A
3 A
Software class Class A
Depth 65 mm
Height 90 mm
Length 305 mm
Main colour tint White
Environment
IP degree of protection IP30
Relative humidity 15…85 %
Ambient air temperature for storage -10…55 °C
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 12.5 cm
Package 1 Length 37.4 cm
Package 1 Weight 877 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.457 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 71.656 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No