Schneider-Electric
 
CCTFR6700 picture- scope
CCTFR6700
Connected actuator, Wiser, 16 A, heat control, white
Schneider Electric
Characteristics
Main
Range Wiser
Product or component type Connected actuator
Concentrator compatibility Wiser hub generation 2
Device application Heating
Mobile App name Wiser Home
Colour tint White (RAL 9003)
Complementary
Device presentation Complete product
Provided equipment 2 cable clamp
2 screws
2 grommet
4 blind plug
[In] rated current 16 A 230 V, 50 Hz +/- 10 %
Supply voltage limits 230 V AC 50 Hz
Maximum switching current On resistive load 16 A
On inductive load 3 A
[Uimp] rated impulse withstand voltage 4 kV
Electrical insulation class Class II
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Maximum radio power 13 dBm (20 mW)
[Sd] sensing range 30 m
Control type Electrical
Manual
Automatic
Local signalling Status: 1 LED (green, amber and red)
Software class Class A
Name of test Ball pressure 115 °C
Device mounting Surface
Material Thermoplastic
Connections - terminals Screw terminal, 1...2.5 mm²
Wire stripping length 6.5 mm
Fixing mode By screws
Height 65 mm
Width 161 mm
Depth 30 mm
Main colour tint White
Environment
IP degree of protection IP44
Ambient air temperature for operation 0…65 °C
Ambient air temperature for storage -20…60 °C
Pollution degree 2
Directives 2014/53/EU - radio equipment directive
Standards EN 60730-1
EN 60730-2-9
EN 300-328
EN 301-489-1
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.500 cm
Package 1 Length 18.800 cm
Package 1 Weight 233.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 42
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.200 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No