Schneider-Electric
 
CCTFR6730 picture- scope
CCTFR6730
Connected actuator, Wiser, module
Schneider Electric
Characteristics
Main
Range Wiser
Product or component type Connected actuator
Concentrator compatibility Wiser hub generation 2
Device application Control
Mobile App name Wiser Home
Complementary
Device presentation Module
Number of channels 1
Load type Resistive
[In] rated current 16 A 230 V, 50 Hz +/- 10 %
Supply voltage limits 230 V AC 50 Hz
Maximum switching current On resistive load 14 A for 200...250 V AC
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Number of inputs 0 indoor
Input type Contact 1 indoor
Control type 1 enable switch for 1 function, color: black
Local signalling Status: 1 LED (green, amber and red)
Output type 1 1 form A relay 200...240 V AC 1-pole indoor
Device connection In line
Software class Class A
Name of test Ball pressure
Device mounting Flush
Material Thermoplastic
Connections - terminals Screw terminal, 1...2.5 mm²
Wire stripping length 6.5 mm
Mounting support Flush mounting
Mounting location Flush box with wall-mount (indoor)
Fixing mode Fitted
Height 40 mm
Width 45 mm
Depth 16.9 mm
Environment
Temperature setting range 5…35 °C indoor
Directives 2014/53/EU - radio equipment directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.500 cm
Package 1 Length 6.200 cm
Package 1 Weight 50.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 120
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.510 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Acc1d7fe-abde-4334-bc7b-8bf151e2d0ab
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No