Schneider-Electric
 
DF141N picture- scope
DF141N
Fuse carrier, TeSys DF, 1P+N, 50A, 690VAC, fuse size 14x51mm, with tubular link
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys DF
Product or component type Fuse carrier
Device short name DF14
Device composition Tubular link for locked in Neutral pole
Product compatibility DF2EA fuse cartridge
DF2EN fuse cartridge
Poles description 1P + N
Fuse size 14 x 51 mm
Fuse type , gG
, aM
Control type Toggle
[Ue] rated operational voltage 690 V AC
690 V DC
[Ie] rated operational current 50 A
[Ui] rated insulation voltage 690 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ipk] rated peak withstand current 15 kA with tubular links conforming to IEC 60269-1
Short-circuit withstand 120 kA 400 V conforming to IEC 60947-3
120 kA 500 V conforming to IEC 60947-3
80 kA 690 V conforming to IEC 60947-3
Complementary
Standards EN/IEC 60947-3
EN/IEC 60269-2
UL 4248-1
CSA C22.2 No 4248-1
Product certifications IEC
UL recognized
CSA
EAC
Mounting support 35 mm symmetrical DIN rail
Mounting position Vertical (tolerance: +/- 23°)
Connections - terminals Screw clamp terminals 1 cable(s) 2.5…25 mm²rigid
Screw clamp terminals 2 cable(s) 2.5…10 mm²rigid
Screw clamp terminals 1 cable(s) 2.5…25 mm²flexible with or without
Screw clamp terminals 2 cable(s) 2.5…10 mm²flexible with or without
Tightening torque 3.5 N.m
Height 110.8 mm
Width 52.5 mm
Depth 76.5 mm
Net weight 0.290 kg
Quantity per set Set of 3
Environment
Ambient air temperature for storage -40…80 °C
Ambient air temperature for operation -20…60 °C with derating above 20°C
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TH
Fire resistance 960 °C conforming to IEC 60695-2-1
Compatibility code DF14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.7 cm
Package 1 Length 11.1 cm
Package 1 Weight 264.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 8.5 cm
Package 2 Width 12.2 cm
Package 2 Length 18.2 cm
Package 2 Weight 792.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 36
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 10.048 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months