Schneider-Electric
 
DF221V picture- scope
DF221V
Fuse carrier, TeSys DF, 1P, 125A, 690VAC, fuse size 22x58mm, blown fuse indicator
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys DF
Product or component type Fuse carrier
Device short name DF22
Product compatibility DF2FA fuse cartridge
DF2FN fuse cartridge
Poles description 1P
Fuse size 22 x 58 mm
Fuse type , gG
, aM
Control type Toggle
Local signalling Blown fuse indication
[Ue] rated operational voltage 690 V AC
690 V DC
[Ie] rated operational current 125 A
[Ui] rated insulation voltage 690 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ipk] rated peak withstand current 19 kA with tubular links conforming to IEC 60269-1
Short-circuit withstand 120 kA 400 V conforming to IEC 60947-3
120 kA 500 V conforming to IEC 60947-3
80 kA 690 V conforming to IEC 60947-3
Complementary
Standards EN/IEC 60947-3
EN/IEC 60269-2
UL 4248-1
CSA C22.2 No 4248-1
Product certifications IEC
UL recognized
CSA
EAC
Mounting support 35 mm symmetrical DIN rail
Mounting position Vertical (tolerance: +/- 23°)
Connections - terminals Screw clamp terminals 1 cable(s) 2.5…35 mm²rigid
Screw clamp terminals 2 cable(s) 2.5…25 mm²rigid
Screw clamp terminals 1 cable(s) 2.5…35 mm²flexible with or without
Screw clamp terminals 2 cable(s) 2.5…25 mm²flexible with or without
Tightening torque 4 N.m
Height 127.5 mm
Width 35 mm
Depth 76.5 mm
Net weight 0.221 kg
Quantity per set Set of 6
Environment
Ambient air temperature for storage -40…80 °C
Ambient air temperature for operation -20…60 °C with derating above 20°C
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TH
Fire resistance 960 °C conforming to IEC 60695-2-1
Compatibility code DF22
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7.7 cm
Package 1 Length 12.75 cm
Package 1 Weight 184 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 8.3 cm
Package 2 Width 13 cm
Package 2 Length 22.5 cm
Package 2 Weight 1.177 kg
Unit Type of Package 3 S03
Number of Units in Package 3 54
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 11.042 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months