Schneider-Electric
 
DF22AM2 picture- scope
DF22AM2
Auxiliary contact block, TeSys DF, 2NC, 5A, disconnector, signalling contact, instantaneous
Schneider Electric
Characteristics
Main
Range TeSys
Device short name DF22
Product or component type Auxiliary contact block
Auxiliary contacts operation Instantaneous
Pole contact composition 2 NC
Connections - terminals Faston connector
Complementary
Range compatibility TeSys TeSys DF
[Ui] rated insulation voltage 250 VAC
[Ue] rated operational voltage 24...240 V AC AC-15
24...240 V DC DC-13
[Ith] conventional free air thermal current 5 A
Minimum switching current 30 mA
Minimum switching voltage 10 V
Net weight 0.035 kg
Environment
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.3 cm
Package 1 Length 10.5 cm
Package 1 Weight 28.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.513 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months