Schneider-Electric
 
DF2BN1000 picture- scope
DF2BN1000
NFC cartridge fuses, TeSys GS, cylindrical 8.5mm x 31.5mm, fuse type gG, 400VAC, 10A, without striker, set of 10 parts
Schneider Electric
Characteristics
Main
Range of product TeSys fuse-disconnector
Product or component type Cartridge fuse
Device short name DF2
[Ue] rated operational voltage 400 V AC
[In] rated current 10 A 400 V
Fuse size 8.5 x 31.5 mm
Fuse type NFC
Quantity per set Set of 10
Complementary
Fuse curve GG
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.100 cm
Package 1 Width 4.600 cm
Package 1 Length 7.000 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.100 cm
Package 2 Width 4.600 cm
Package 2 Length 7.000 cm
Package 2 Weight 44.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 1000
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.491 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months