Schneider-Electric
 
DF2BN1200 picture- scope
DF2BN1200
NFC cartridge fuses, TeSys GS, cylindrical 8.5mm x 31.5mm, fuse type gG, 400VAC, 12A, without striker, set of 10 parts
Schneider Electric
Characteristics
Main
Range of product TeSys fuse-disconnector
Product or component type Cartridge fuse
Device short name DF2
[Ue] rated operational voltage 400 V AC
[In] rated current 12 A 400 V
Fuse size 8.5 x 31.5 mm
Fuse type NFC
Quantity per set Set of 10
Complementary
Fuse curve GG
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 0.5 cm
Package 1 Length 7.0 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.2 cm
Package 2 Width 4.5 cm
Package 2 Length 7.0 cm
Package 2 Weight 45.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 400
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.995 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months