Schneider-Electric
 
DF2FGN100 picture- scope
DF2FGN100
DIN cartridge fuses, TeSys GS, blade size DIN NH00, fuse type gG, 690VAC, 100A, without striker, set of 10 parts
Schneider Electric
Characteristics
Main
Range of product DF
Range TeSys
Product or component type Fuses
Device short name blade fuse
Device application Protection
[Ue] rated operational voltage 690 V AC
Fuse size NH00
Fuse type DIN
Complementary
[In] rated current 100 A
Fuse curve GG
Quantity per set Set of 10
Net weight 0.16 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 8.3 cm
Package 1 Length 19.7 cm
Package 1 Weight 125 g
Unit Type of Package 2 BB1
Number of Units in Package 2 9
Package 2 Height 6 cm
Package 2 Width 8.3 cm
Package 2 Length 19.7 cm
Package 2 Weight 1.169 kg
Unit Type of Package 3 S02
Number of Units in Package 3 63
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 8.522 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months