Schneider-Electric
 
DF2HA1161 picture- scope
DF2HA1161
DIN cartridge fuses, TeSys GS, blade size DIN NH1, fuse type aM, 690VAC, 160A, without striker, set of 3 parts
Schneider Electric
Characteristics
Main
Range of product DF
Range TeSys
Product or component type Fuses
Device short name blade fuse
Device application Protection
[Ue] rated operational voltage 690 V AC
Fuse size NH1
Fuse type DIN
Complementary
[In] rated current 160 A
Fuse curve AM
Quantity per set Set of 3
Net weight 0.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 4.2 cm
Package 1 Length 13.6 cm
Package 1 Weight 400.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 7.8 cm
Package 2 Width 12.8 cm
Package 2 Length 13.8 cm
Package 2 Weight 1.242 kg
Unit Type of Package 3 S02
Number of Units in Package 3 30
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 12.84 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months