Schneider-Electric
 
DF2HA1251 picture- scope
DF2HA1251
DIN cartridge fuses, TeSys GS, blade size DIN NH1, fuse type aM, 690VAC, 250A, without striker, set of 3 parts
Schneider Electric
Characteristics
Main
Range of product DF
Range TeSys
Product or component type Fuses
Device short name blade fuse
Device application Protection
[Ue] rated operational voltage 690 V AC
Fuse size NH1
Fuse type DIN
Complementary
[In] rated current 250 A
Fuse curve AM
Quantity per set Set of 3
Net weight 0.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 4 cm
Package 1 Length 13.8 cm
Package 1 Weight 398 g
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 7 cm
Package 2 Width 12.6 cm
Package 2 Length 14.4 cm
Package 2 Weight 1.242 kg
Unit Type of Package 3 S02
Number of Units in Package 3 21
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 9.038 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months