Schneider-Electric
 
DK1CB92 picture- scope
DK1CB92
Fuse disconnector, TeSys DF, 32A tubular links for GK1
Schneider Electric
Characteristics
Main
Range of product TeSys fuse-disconnector
Device short name DK1C
Product or component type Tubular link
Accessory / separate part category Connection accessory
Product compatibility GK1 32 A
Quantity per set Set of 10
Complementary
Fuse type Cylindrical
Fuse size 10 x 38 mm
[Ie] rated operational current 32 A at 690 V AC
Net weight 0.007 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 1.0 cm
Package 1 Length 3.8 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.4 cm
Package 2 Width 5.5 cm
Package 2 Length 8.0 cm
Package 2 Weight 51.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 720
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.815 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months