Schneider-Electric
 
DL1BDB6 picture- scope
DL1BDB6
LED bulb, Harmony XVB, BA 15d, blue, steady light, 24V AC/DC
Schneider Electric
Characteristics
Main
Range compatibility Harmony XVB
Harmony XVP
Harmony XVD
Accessory / separate part designation Protected LED bulb
Accessory / separate part type LED bulb
Accessory / separate part category Lighting accessories
Accessory / separate part destination Beacon and indicator bank
[Us] rated supply voltage 24 V AC/DC
Signalling type Steady
Signalling colour Blue
Sale per indivisible quantity 1
Complementary
Current consumption 47 mA
Bulb base BA 15d
Net weight 0.015 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 5.700 cm
Package 1 Length 3.400 cm
Package 1 Weight 11.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 60
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 992.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 12
Contractual warranty
Warranty 18 months