Schneider-Electric
 
DL1CS3220 picture- scope
DL1CS3220
Neon bulb, Harmony XB4, BA9s, green, 220…230V AC
Schneider Electric
Characteristics
Main
Range compatibility Harmony XALE
Accessory / separate part type Neon bulb
Accessory / separate part category Lighting accessory
Accessory / separate part destination Illuminated push-button
[Us] rated supply voltage 220...240 V AC
Signalling colour Green
Sale per indivisible quantity 10
Complementary
Power dissipation in W 0.3 W
Bulb base BA 9s
Diameter 11 mm
Length 28 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 1.0 cm
Package 1 Length 2.8 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.3 cm
Package 2 Width 4.4 cm
Package 2 Length 10.6 cm
Package 2 Weight 28.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 370
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.224 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5
Contractual warranty
Warranty 18 months