Schneider-Electric
 
DL2EDB8SB picture- scope
DL2EDB8SB
LED bulb, Harmony XVM, super bright, BA 15d, orange, steady light, 24V AC/DC
Schneider Electric
Characteristics
Main
Range compatibility Harmony XVM Optimum
Accessory / separate part category Lighting accessory
Accessory / separate part type Super bright LED
Accessory / separate part destination Beacon and indicator bank
Bulb base BA 15d
Signalling type Steady
Signalling colour Orange
[Us] rated supply voltage 24 V AC/DC
Luminance 900 cd/m²
Sale per indivisible quantity 1
Complementary
Net weight 0.009 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 3.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 48
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 580.000 g
Unit Type of Package 3 P06
Number of Units in Package 3 1536
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 45.370 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 12
Contractual warranty
Warranty 18 months