Schneider-Electric
 
DZ3JA3 picture- scope
DZ3JA3
TeSys F- lug ring - for LC1F630/800
Important message Important message: 
This product is no longer commercialized by Schneider Electric. As per 14 January 2022, the commercialization is managed by Lenoir Elec. Please follow the link https://www.lenoir-elec.com/ for more details.
Schneider Electric
Characteristics
Main
Range TeSys
Device short name DZ3F
Product or component type Lug ring
Accessory / separate part category Connection accessory
Electrical circuit type Control circuit
Product compatibility LC1F800
LC1F630
Quantity per set Set of 10
Complementary
Mounting location On power terminal
Net weight 0.009 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 5 cm
Package 1 Length 6 cm
Package 1 Weight 9 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months