Schneider-Electric
 
DZ5CA103 picture- scope
DZ5CA103
Cable end, Linergy TR cable ends, single conductor, brown, 10mm², long size, for clip-in, 10 sets of 100
Schneider Electric
Characteristics
Main
Range of product Linergy
Product or component type Cable end
Cable end size Long
Standards NF C 63-023
Type of packing Bag
Quantity per set Set of 100
Cable cross section 10 mm²
Complementary
Cable end type Single conductor
Additional information For additional marker tag holder
Colour Brown
Bezel material Halogen-free plastic
Tube material Copper conforming to ISO 1337
Number of cables 1
AWG gauge AWG 8
Bezel size Ø 8.4 mm
Tube diameter 4.9 mm
Length 28 mm
Tube length 18 mm
CAD overall depth 28 mm
Net weight 0.085 kg
Environment
Ambient air temperature for operation -20…105 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 0.400 cm
Package 1 Length 1.400 cm
Package 1 Weight 0.600 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 4.000 cm
Package 2 Width 8.000 cm
Package 2 Length 11.000 cm
Package 2 Weight 68.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 10000
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 7.492 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months