Schneider-Electric
 
DZ5CE010L6 picture- scope
DZ5CE010L6
Cable ends, Linergy TR cable ends, single conductor, red, 1mm², short size, 10 sets of 100
Schneider Electric
Characteristics
Main
Range of product Linergy
Product or component type Cable end
Cable end size Short
Standards NF C 63-023
Type of packing String of bags
Quantity per set 10 sets of 100
Cable cross section 1 mm²
Complementary
Cable end type Single conductor
Additional information Without marker tag holder
Colour Red
Bezel material Halogen-free plastic
Tube material Copper conforming to ISO 1337
Number of cables 1
AWG gauge AWG 18
Bezel size Ø 3.5 mm
Tube diameter 1.7 mm
Length 12 mm
Tube length 6 mm
Net weight 0.095 kg
Environment
Product certifications UL
Ambient air temperature for operation -20…105 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 0.400 cm
Package 1 Length 1.400 cm
Package 1 Weight 0.100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 1000
Package 2 Height 2.500 cm
Package 2 Width 11.000 cm
Package 2 Length 18.000 cm
Package 2 Weight 95.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 15000
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.640 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months