Schneider-Electric
 
E3SUPS10KHB picture- scope
E3SUPS10KHB
Easy UPS 3S 10kVA 400V 3:3 UPS for internal batteries
Schneider Electric
Characteristics
Overview
Presentation High-efficiency 3-phase UPS that features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 10 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments. This UPS is for internal batteries, but is supplied without batteries, so you can easily customize the battery runtime. For battery runtime details, see the runtime charts published under the Documents tab.
Lead time Usually Ships within 6 Weeks
Main
Main Input Voltage 400 V 3 phases
Product or component type Uninterruptible power supply (UPS)
Other Input Voltage 380 V
415 V
Main Output Voltage 400 V 3 phases
Other Output Voltage 380 V
415 V
Rated power in W 10 kW
Rated power in VA 10 kVA
Provided equipment Dust filter
Installation guide
Batteries & Runtime
Battery type VRLA
Battery voltage 240 V
Maximum short-circuit current 10 kA
Number of battery filled slots 0
Number of battery free slots 3
Discharge battery voltage +/- 198 V DC
Physical
Colour White (RAL 9003)
Height 140 cm
Width 38 cm
Depth 92.8 cm
Net weight 112 kg
USB compatible Yes
Input
Maximum input current 18 A
Input harmonic distortion Less than 3 % for full load
Load power factor 0.9 leading to 0.9 lagging
Input Power Factor at Full Load 0.99
Input voltage limits 304...477 V
Network frequency 45...65 Hz
Output
Maximum configurable power in VA 10 kVA
Maximum configurable power in W 10 kW
Output frequency 50 Hz sync to mains
60 Hz sync to mains
Harmonic distortion Less than 3 %
Output harmonic distortion < 3% linear load
Output overload operation 130-150% for 1 minute and 125-130% for 10 minutes
Output voltage tolerance +/- 1.5 %
UPS type Double conversion online
Conformance
Product certifications CE
EAC
RCM
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3333 ft
Ambient air temperature for storage -15…40 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0.00…15240.00 m
Acoustic level 60 dBA
Heat dissipation 516 W
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 164 cm
Package 1 Width 101.4 cm
Package 1 Length 56.3 cm
Package 1 Weight 145 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 1 year on-site repair or replace with factory authorized Start-Up