Schneider-Electric
 
E3SUPS30K3I picture- scope
E3SUPS30K3I
Easy UPS 3S 30 kVA 400 V 3:1 UPS for external batteries
Schneider Electric
Characteristics
Overview
Presentation High-efficiency 3-phase UPS that features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 30 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments. This UPS is supplied without batteries, so you can easily customize the battery solution.
Lead time Usually Ships within 6 Weeks
Main
Main Input Voltage 400 V 3 phases
Product or component type Uninterruptible power supply (UPS)
Other Input Voltage 380 V
415 V
Main Output Voltage 230 V
Other Output Voltage 220 V
240 V
Rated power in W 30 kW
Rated power in VA 30 kVA
Provided equipment Dust filter
Installation guide
Batteries & Runtime
Battery type External battery system
Maximum short-circuit current 10 kA
Number of battery filled slots 0
Number of battery free slots 0
Physical
Colour White (RAL 9003)
Height 77 cm
Width 25 cm
Depth 80 cm
Net weight 60 kg
USB compatible Yes
Input
Maximum input current 55 A
Input Power Factor at Full Load 0.99
Input voltage limits 304...477 V
Input protection type Switch and fuse
Network frequency 45...65 Hz
Output
Maximum configurable power in VA 30 kVA
Maximum configurable power in W 30 kW
Output frequency 50 Hz sync to mains
60 Hz sync to mains
Harmonic distortion Less than 3 %
Output overload operation 10 minutes at 125% and 60 seconds at 150%
UPS type Double conversion online
Crest factor 3 : 1
Conformance
Product certifications CE
EAC
RCM
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3281 ft
Ambient air temperature for storage -15…40 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0.00…15240.00 m
Acoustic level 63 dBA
Heat dissipation 1410 W
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 101.5 cm
Package 1 Width 98.2 cm
Package 1 Length 40 cm
Package 1 Weight 77 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 1 year on-site repair or replace with factory authorized Start-Up