Schneider-Electric
 
E3SXR6 picture- scope
E3SXR6
Easy UPS 3S Empty Modular Battery Cabinet
Schneider Electric
Characteristics
Overview
Presentation Modular battery cabinet for extended runtime for UPSs with internal batteries. The cabinet is supplied without batteries, so batteries must be purchased separately. Up to six battery strings (E3SBT4 or E3SBTH4) can be installed in the cabinet.
Lead time Usually Ships within 6 Weeks
Main
Product or component type Battery cabinet
Battery type VRLA
Provided equipment All connections for adjacent installation with UPS
Installation guide
Batteries & Runtime
Number of battery free slots 6
Number of battery filled slots 0
Battery power in VAh 0 VAh
Physical
Height 140 cm
Width 50 cm
Depth 94.9 cm
Net weight 125 kg
Mounting mode Not rack-mountable
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 102.000 cm
Package 1 Width 65.000 cm
Package 1 Length 162.000 cm
Package 1 Weight 139.990 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins