Schneider-Electric
 
EKO07007 picture- scope
EKO07007
Connected dimmer, Elko RS16, Smart, 200 W, universal, LED, push type, polar white
Characteristics
Main
Product brand Elko
Range ELKO
Type number NH3515
Aesthetic name Elko RS16
Product or component type Connected dimmer
Complementary
Concentrator compatibility ELKO Smart hub generation 1
Mobile App name ELKO Smart
Device presentation Complete product
Device application Light control
Device mounting Flush
Fixing mode By screws
Dimmer type Universal
Dimmer control Push type
Load type Incandescent lamp: 14...200 W at 230 V AC
Halogen lamp: 14...150 W at 230 V AC
LV halogen lamps: 14...150 VA at 12 V AC (wound transformer)
LED lamp: 7...100 VA at 230 V AC (RC LED mode)
LED lamp: 7...20 VA at 230 V AC (RL LED mode)
LV halogen lamps: 14...150 VA at 12 V AC (electronic transformer)
[Ue] rated operational voltage 230 V AC 50 Hz
Standby consumption Max. 0.4 W
Associated fuse rating 16 A
Protection type Short-circuit protection
Electronic overload protection
Overheating protection
Colour tint Polar white (RAL 9010)
Surface finish Glossy
Surface treatment Untreated
Number of FUNCTION keys 2
Local signalling Programmable: 1 LED (green/red)
Signalling function Locator
Programming indication
Light ON when switch is actuated
Number of outputs 1
Control type Local control dimming up/down control
Local control automatic load detection
Remote control by auxiliary push-button on/off switching
Remote control by auxiliary push-button dimming up/down control
Remote control Wiser App on/off switching
Remote control Wiser App dimming up/down control
Local control on/off switching
Remote control Wiser App device programming
Local control soft start
Software name Wiser App: dimming range control
Wiser App: overtravel control
Wiser App: program the switching time
Wiser App: enable timer mode
Wiser App: management of the dimming mode
Wiser App: enable switch-on brightness/memory function
Wiser App: enable timer mode/overtravel time
Wiser App: upgrade device firmware
Wiser App: load control
Wiser App: define LED status
Wiser App: management of trigger settings
Wiser App: weekday switching
Wiser App: astro function
Wiser App: random function
Wiser App: enable wake-up function
Wiser App: enable fall-asleep function
Wiser App: light control
Wiser App: starting staircase timer (with/without warning)
Time delay range 1 s...24 h (overtravel)
Maximum number of connected devices Bluetooth: 15 (smart device)
Bluetooth: 10 (Wiser device)
Bluetooth: 10 (multiway switching between coupled device)
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
System requirements Android 5.1 or higher Wiser App
Apple iOS 10.3 or higher Wiser App
Bluetooth 4.1 or higher Bluetooth
Wiser Home Touch Wiser Home control
Connected auxiliaries Unlimited number of push-buttons, distance : 50 m
Provided equipment User manual
Connections - terminals Screw terminal
Number of loop terminals 2
Clamping connection capacity 1.5...2.5 mm² for solid cable(s)
1.5...2.5 mm² for solid stranded cable(s)
Shape of screw head Pozidriv No 1 and combi
Tightening torque 0.5 N.m
Material Thermoplastic
Mounting support Wall
Type of installation Indoor installation
Embedding depth 27 mm
Depth 41 mm
Width 84 mm
Height 84 mm
Environment
Ambient air temperature for operation 5…40 °C
Ambient air temperature for storage 5…40 °C
IP degree of protection IP20
Standards EN 301-489-17
EN 60669-2-1
EN 300-328
EN 60730-2-7
Directives 2014/30/EU - electromagnetic compatibility
2014/35/EU - low voltage directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 143.5 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins