Schneider-Electric
 
EKO07090 picture- scope
EKO07090
Connected dimmer, Elko Smart, Micro module, 200 W
Characteristics
Main
Range ELKO
Type number W50100
Product or component type Connected dimmer
Complementary
Concentrator compatibility ELKO Smart hub generation 1
Mobile App name ELKO Smart
Device presentation Module
Device application Light control
Device mounting Flush
Dimmer type Universal
Load type LED lamp: 5...100 VA at 230 V AC (RC LED mode)
LED lamp: 5...20 VA at 230 V AC (RL LED mode)
Incandescent lamp: 14...200 W at 230 V AC
Halogen lamp: 14...150 W at 230 V AC
LV halogen lamps: 14...200 VA at 12 V AC (electronic transformer)
LV halogen lamps: 14...150 VA at 12 V AC (wound transformer)
[Ue] rated operational voltage 220...240 V AC 50/60 Hz
Standby consumption Max. 0.4 W
Associated fuse rating 16 A
Protection type Automatic overload protection
Short-circuit protection
Overheating protection
Colour tint Red
Surface finish Matt
Local signalling Programming indication: 1 LED (green/red)
Number of outputs 1
Control type Local control dimming up/down control
Local control automatic load detection
Remote control by auxiliary push-button on/off switching
Remote control by auxiliary push-button dimming up/down control
Remote control Wiser App on/off switching
Remote control Wiser App dimming up/down control
Remote control Wiser App device programming
Software name Wiser App: dimming range control
Wiser App: overtravel control
Wiser App: program the switching time
Wiser App: enable timer mode
Wiser App: management of the dimming mode
Wiser App: enable switch-on brightness/memory function
Wiser App: enable timer mode/overtravel time
Wiser App: upgrade device firmware
Wiser App: load control
Maximum number of connected devices Bluetooth: 15 (smart device)
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
System requirements Android 5.1 or higher Wiser App
Apple iOS 10.3 or higher Wiser App
Bluetooth 4.1 or higher Bluetooth
Wiser Home Touch Wiser Home control
Connected auxiliaries Maximum 10 auxiliary push-buttons, distance : 50 m
Connections - terminals Screw terminal
Number of loop terminals 2
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Shape of screw head Pozidriv No 1 and combi
Mounting support Wall
Installation box
Type of installation Indoor installation
Depth 22 mm
Width 43 mm
Height 43 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 70.100 g
Unit Type of Package 2 P12
Number of Units in Package 2 2000
Package 2 Height 97.500 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 148.100 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes