Schneider-Electric
 
EMS58182 picture- scope
EMS58182
Kit 3 PowerLogic SCTR500-1 500/1 class 1 CTs and Short Bundle SB (KASCTR500-1-SB)
Schneider Electric
Characteristics
Main
Range of product Easergy ITI3
Easergy Flair 5xx
PowerLogic T300
Product or component type Current transformer
Device short name SCTR500-1
Current transformer type Split core
Primary current 500 A
Secondary current 1 A
Current transformer ratio 500/1
Network frequency 50/60 Hz
Accuracy class Class 1
Standards IEC 61869
Complementary
Terminal block type 4 screw terminals
[Ith] conventional free air thermal current 50 kA for 1 s
Dynamic withstand current 2.5 x Ith
[Ithe] conventional enclosed thermal current 600 A
Safety factor 9
Rated output 1.5 VA
Rated burden 1.5 Ohm
Highest voltage for equipment < 720 V
[Ui] rated insulation voltage 5 kV for 1 min
Rated lightning impulse level 5 kV
[Uoc] open circuit voltage 1 kV RMS voltage
3 kV peak
Protection type Surge arrester
Mounting support Cables
Height 35 mm
Diameter 110 mm outer:
Cable outer diameter 30…40 mm
Net weight 2.869 kg
Environment
IP degree of protection IP30 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Relative humidity 0…95 % for 24 hours
0…90 % for 1 month
Ambient air temperature for operation -40…70 °C
Environmental characteristic 3C1 conforming to IEC 60721-3-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 2.862 kg
Unit Type of Package 2 P12
Number of Units in Package 2 16
Package 2 Height 45.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 58.200 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No