Schneider-Electric
 
EMS58589 picture- scope
EMS58589
PowerLogic BAT5.5Ah 12V 5.5Ah 12 years life industrial VRLA battery
Schneider Electric
Characteristics
Main
Range of product PowerLogic T300
Product compatibility PS25
Device short name BAT5.5AH
Output voltage 12 V DC
Battery type VRLA
Internal resistance 138 mOhm conforming to IEC 60896-2
Short-circuit current 93 A conforming to IEC 60896-2
Complementary
Battery capacity 5.5 Ah
Height 98.4 mm
Width 65.5 mm
Depth 152 mm
Net weight 2.5 kg
Connector type Faston
Self-discharge rate 4 %, 1 month at 20 °C
Battery life 12 year(s) at 20 °C conforming to EUROBAT
Environment
Ambient air temperature for operation -20…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 10.500 cm
Package 1 Length 17.000 cm
Package 1 Weight 2.436 kg
Unit Type of Package 2 S02
Number of Units in Package 2 3
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.308 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 245.856 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No