Schneider-Electric
 
EMS58791 picture- scope
EMS58791
MV Switch motorisation Harting type connector with 3m cable for PowerLogic T300 cabinet -CP03
Schneider Electric
Characteristics
Main
Range of product PowerLogic T300
Easergy T200
Easergy ITI3
Device short name T300-CP03
Product or component type Cable
Connector
Complementary
Cable length 3 m
Material Plastic
Operating angle 0 °
90 °
Environment
IP degree of protection IP66 connector: conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 24 cm
Package 1 Length 25 cm
Package 1 Weight 1.026 kg
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.67 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No