Schneider-Electric
 
EMS59320 picture- scope
EMS59320
Set of connectors for PowerLogic LV150, power, PT100 input, current
Schneider Electric
Characteristics
Main
Range of product PowerLogic T300
Complementary
Product or component type Connector
Range compatibility Easergy LV150
Number of connectors 2 for power supply
1 for current input
3 for PT1300 input
Environment
Height 10 mm
Width 80 mm
Depth 120 mm
Net weight 0.045 kg
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 4.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 25.900 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.514 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No